Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-05N
ORDERNO
Article-number
IS-05N
BALL
Ball-Ø
4.8 mm
LC
Load capacity
12 kg
H2
- mm
H1
1.0 mm
D1
13 mm
L1
15.0 mm
L
24.0 mm
H
9.0 mm
M
M6
WE
Weight
0.010 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices